=>>STA                                                                          
                                                                                
BUS S                    Date: 08/31/2017    Time: 16:45:37.829        
                                                           
                                                                                
FID=SEL-311L-1-R413-V0-Z105006-D20110504       CID=0559                         
SELF TESTS                                                                      
W=Warn    F=Fail                                                                
                                                                                
       IA      IB      IC      IP      VA      VB      VC      VS      MOF      
OS     2       1       2       1       3       3       0       1       2        
                                                                                
       +5V_PS  +5V_REG -5V_REG +12V_PS -12V_PS +15V_PS -15V_PS                  
PS      4.99    4.99   -4.96    12.03  -11.98   14.88  -15.01                   
                                                                                
MB     TEMP    RAM     ROM     A/D     CR_RAM  EEPROM  IO_BRD                   
        41.3   OK      OK      OK      OK      OK      N/A                      
                                                                                
87L    RAM     ROM     CHAN X  CHAN Y  FPGA    BOARD                            
       OK      OK      OK      OK      OK      OK                               
                                                                                
CC     RAM     ROM     PORT 5  PORT 6  FPGA    BOARD   DPRAM   PS               
       OK      OK      NOLINK  NOLINK  OK      OK      OK      OK               
                                                                                
 Relay Enabled       Line Current Differential Protection Enabled